Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Auxiliary device for distribution board devices [EC001286]
Bill of material
248437
PREVIEW
Preview
PLID
248437
MANUTYPEDESC
Manufacturer Type Description
ZP-NHK
DESCSHORT
Short Description
Auxiliary contact, for PLS, postal Code, PKNM, ZP-A40, ZP-ASA, Z-MS, 2W, 0.5HP
DESCLONG
Long Description
PLS, postal Code, PKNM, ZP-A40, ZP-ASA, Z-MS, for 2W, 0.5auxiliary contacts, for PLS, postal Code, PKNM, ZP-A40, ZP-ASA, Z-MS, 2W, 0.5 SU auxiliary contact, 2WSU
INTNO
International product number
4015082484378
NETTO_WEIGHT
Netto weight
0.04400 kg
ECLASS_13_0
Auxiliary contact unit for distribution board [AKE327018]
ETIM_9_0
Auxiliary device for distribution board devices [EC001286]
EF007826
Device fitting
Universal
EF000030
Function
Auxiliary switch
EF002950
Width in number of modular spacings
0.5
EF008256
Number of contacts as normally open contact
0
EF008255
Number of contacts as normally closed contact
0
EF008257
Number of contacts as change-over contact
2
EF007613
Number of fault-signal switches
0
EF006706
Rated switch current
4.0 A
EF000228
Rated voltage
250 V
EF000187
Voltage type
AC
EF008727
With auto test for earth leakage function
false
EF008729
Suitable for max. number of poles main contact unit (total)
2
EF008730
Suitable for max. current main contact unit
4.0 A
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices